Last Time Buy
RSB5.6SFH
Bi-directional zener Diode (AEC-Q101 Qualified)
RSB5.6SFH
Last Time Buy
RSB5.6SFH
Bi-directional zener Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RSB5.6SFHTE61
Status |
Last Time Buy
Package |
EMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Bidirectional
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Typ.)[V]
5.6
Zener Voltage VZ (Min.)[V]
4.76
Zener Voltage VZ (Max.)[V]
6.44
IZ @ VZ [mA]
1
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.・Bi-directional zener diodes.