RSB12WFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
RSB12WFH
RSB12WFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Specifications:
Configuration
Bidirectional
Package Code
SOT-416
Package(JEITA)
SC-75A
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Typ.)[V]
12
Zener Voltage VZ (Min.)[V]
9.6
Zener Voltage VZ (Max.)[V]
14.4
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type(EMD3)・Ultra-low capacitance and high reliability.