RSB12JS2
Low capacitance Zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSB12JS2T2R
Status | Active
Package | EMD6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Bidirectional Dual Chip

Package Code

SOT-563

Package(JEITA)

SC-107C

Mounting Style

Surface mount

Number of terminal

6

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

12

Zener Voltage VZ (Min.)[V]

9.6

Zener Voltage VZ (Max.)[V]

14.4

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

・Ultra-small mold type.
・Ultra-low capacitance and bi-directional zener diodes.
X

Most Viewed