RS1E170GN
Nch 30V 40A Power MOSFET
RS1E170GN
RS1E170GN
Nch 30V 40A Power MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
HSOP8S (5x6)
Applications
Power Supply
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
40
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0067
RDS(on)[Ω] VGS=10V(Typ.)
0.0051
RDS(on)[Ω] VGS=Drive (Typ.)
0.0067
Total gate charge Qg[nC]
5.9
Power Dissipation (PD)[W]
23
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4501
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.1)
Features:
- Low on - resistance
- High Power Package (HSOP8)
- Pb-free lead plating; RoHS compliant
- Halogen Free
- 100% Rg and UIS Tested