Downloading...
 
product-image
 

4V Drive Pch MOSFET - RRR030P03

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RRR030P03TL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Applications Power Supply
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -3.0
RDS(on)[Ω] VGS=4V (Typ.) 0.095
RDS(on)[Ω] VGS=4.5V (Typ.) 0.085
RDS(on)[Ω] VGS=10V (Typ.) 0.055
RDS(on)[Ω] VGS=Drive (Typ.) 0.095
Total gate charge Qg[nC] 5.2
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Part Explanation

For Transistors