Downloading...
 
product-image
 

4V Drive Pch MOSFET - RRQ045P03

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RRQ045P03TR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Applications Power Supply
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -4.5
RDS(on)[Ω] VGS=4V (Typ.) 0.038
RDS(on)[Ω] VGS=4.5V (Typ.) 0.034
RDS(on)[Ω] VGS=10V (Typ.) 0.025
RDS(on)[Ω] VGS=Drive (Typ.) 0.038
Total gate charge Qg[nC] 14.0
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Pch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors