RRE04EA4D
Standard Rectifier Diode

ROHM's Standard Rectifier Diodes are highly reliable almighty devices to cover all applications including consumers/industrials/automotive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRE04EA4DTR
Status | Active
Package | TSMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-25T

Mounting Style

Surface mount

Number of terminal

5

VRSM[V]

400

VRM[V]

400

Average Rectified Forward Current IO[A]

0.4

IFSM[A]

2

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

400

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=0.95)

Find Similar

Features:

・Small, power mold type.
・Highly reliable.

Similar Products

 

Different Grade

RRE04EA4DFH   Grade| Automotive StatusActive
X

Most Viewed