RQ6P015SP
Pch -100V -1.5A Power MOSFET

Small surface mount package RQ6P015SP is suitable for DC/DC converters.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6P015SPTR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=4V(Typ.)

0.4

RDS(on)[Ω] VGS=4.5V(Typ.)

0.38

RDS(on)[Ω] VGS=10V(Typ.)

0.35

RDS(on)[Ω] VGS=Drive (Typ.)

0.4

Total gate charge Qg[nC]

17

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Low on -resistance.
· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant
X

Most Viewed