RQ6E030SP
Pch -30V -3A Small Signal MOSFET

RQ6E030SP is the low on - resistance MOSFET, built-in G-S protection diode for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E030SPTR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-3

RDS(on)[Ω] VGS=4V(Typ.)

0.1

RDS(on)[Ω] VGS=4.5V(Typ.)

0.09

RDS(on)[Ω] VGS=10V(Typ.)

0.06

RDS(on)[Ω] VGS=Drive (Typ.)

0.1

Total gate charge Qg[nC]

6

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on - resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package(TSMT6).
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed