Downloading...
 
product-image
 

Pch -60V -1.5A Small Signal MOSFET - RQ5L015SP

Middle Power MOSFET RQ5L015SP is suitable for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ5L015SPTL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -60
Drain Current ID[A] -1.5
RDS(on)[Ω] VGS=4V (Typ.) 0.255
RDS(on)[Ω] VGS=4.5V (Typ.) 0.24
RDS(on)[Ω] VGS=10V (Typ.) 0.2
RDS(on)[Ω] VGS=Drive (Typ.) 0.255
Total gate charge Qg[nC] 10.0
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on -resistance.
    · Small Surface Mount Package(TSMT3).
    · Pb-free lead plating; RoHS compliant.
    · Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3L140SPFRA Pch -60V -14A Power MOSFET TO-252   inquiry
RD3L140SP Pch -60V -14A Power MOSFET TO-252   Buy Sample
RSR015P06FRA Pch -60V -1.5A Small Signal MOSFET TSMT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors