Downloading...
 
product-image
 

Nch 30V 39A Power MOSFET - RQ3E130BN

RQ3E130BN is high power package MOSFET.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ3E130BNTB Active HSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code HSMT8(3.3x3.3)
Package Size[mm] 3.3x3.3(t=0.8)
Applications Switching, Motor
Number of terminal 8
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 39.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0067
RDS(on)[Ω] VGS=10V (Typ.) 0.0044
RDS(on)[Ω] VGS=Drive (Typ.) 0.0067
Total gate charge Qg[nC] 16.0
Power Dissipation (PD)[W] 16.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • High Power Package (HSMT8).
    • Pb-free lead plating; RoHS compliant.
    • Halogen Free
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RS1E281BN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RQ6E040XN Nch 30V 4A Small Signal MOSFET TSMT6   inquiry
RS1E301GN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RS1E321GN Nch 30V 80A Power MOSFET HSOP8(Single)   Buy Sample
RQ6E035TN Nch 30V 3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E045TN Nch 30V 4.5A Small Signal MOSFET TSMT6   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors