RQ1C065UN
1.5V Drive Nch MOSFET

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ1C065UNTR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

6.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.029

RDS(on)[Ω] VGS=2.5V(Typ.)

0.019

RDS(on)[Ω] VGS=4.5V(Typ.)

0.016

RDS(on)[Ω] VGS=Drive (Typ.)

0.029

Total gate charge Qg[nC]

11

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

· Low voltage(1.5V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed