RPT-34PB3F
Phototransistors Topview Type
RPT-34PB3F
RPT-34PB3F
Phototransistors Topview Type
ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.
Product Detail
Specifications:
Type
φ3 Moldresin
Ic (Min.)[mA]
2
Wavelength λP(Typ.)[nm]
800
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
Circleφ3
Features:
・φ3 moldresin package・Visible light filter