RPI-352
Photointerrupter Double Mold Type
RPI-352
RPI-352
Photointerrupter Double Mold Type
ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.
Product Detail
Part Number | RPI-352
Status |
Recommended
Package |
RPI-352
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS |
Yes
Specifications:
Type
Small Type
Gap Width[mm]
3
Slit Width[mm]
0.4
Output Type
Phototransistor
Collector Current(Min.)[mA]
0.2
· VCE[V]@Collector Current
5
· IF[mA]@Collector Current
20
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
6.4x4.2 (t=5.4)
Features:
・Gap width3.0mm・Small dip type