RPI-0352E
Photointerrupter Power Saving Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-0352E
Status | Recommended
Package | RPI-0352E
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Power Saving Type

Gap Width[mm]

3

Slit Width[mm]

0.4

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.18

 · VCE[V]@Collector Current

0.4

 · IF[mA]@Collector Current

10

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.4x4.2 (t=5.4)

Find Similar

Features:

・Gap width 3.0mm
・Positioning pin results in high mounting accuracy
X

Most Viewed