RPI-0226
Photointerrupter Double Mold Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-0226
Status | Recommended
Package | RPI-0226
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Ultraminiature SMD Type

Gap Width[mm]

2

Slit Width[mm]

0.3

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.1

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

5

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.4x2.7 (t=2.8)

Find Similar

Features:

・Gap width2.0mm
・Ultraminiature SMD type
X

Most Viewed