RPI-0125
Photointerrupter Double Mold Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-0125
Status | Active
Package | RPI-0125
Unit Quantity | 750
Minimum Package Quantity | 750
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Ultraminiature SMD Type

Gap Width[mm]

1.2

Slit Width[mm]

0.3

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.45

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.6x2.8 (t=3.3)

Find Similar

Features:

  • Ultraminiature SMD type
  • Gap width 1.2mm
X

Most Viewed