Home  

PIN Diodes - RN779F

product-image

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

Part Number Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
RN779FT106 Active Datasheet UMD3 3000 3000 Taping Constitution Materials List Yes Buy or Sample
Specifications:   Features:   Pin Configuration:
Common Standard -
Taping Code T106
Number of terminal 3
Reverse Voltage VR[V] 50
IF[mA] 0.05
Tj[°C] 150
Ct[pF] 0.9
VR @ Ct [V] 35
f @ Ct [MHz] 1
rF[Ω] 7.0
IF @ rF [mA] 10
f @ rF [MHz] 100
Package Size 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package(JEDEC) SOT-323
Package(JEITA) SC-70
  • ・Small mold type.(UMD3).
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
Pin Configration
Applications: Supporting Links:
  • N/A
Recent Clicks:
Visited Product(s) Sales
Other New/Updated Products Relating to Diodes
1. Discrete Semiconductors - Diodes - Schottky Barrier Diodes - Standard Schottky Barrier Diodes - High Efficiency , High Reliability Type Schottky Barrier Diodes Datasheet