RLD65PZX3
650nm Red Single Mode Laser Diode
RLD65PZX3
650nm Red Single Mode Laser Diode
ROHM's 650nm low power laser diodes command a large market share-a testament to their high reliability. The wide range of outputs can respond to a variety of needs.
Product Detail
Specifications:
Application
Sensor, Barcode Scanner, Leveling, Ranging
Wave-length λ(Min.)[nm]
650
Wave-length λ(Typ.)[nm]
658
Wave-length λ(Max.)[nm]
666
Optical Output Po(Max.)[mW]
12
LD Reverse Voltage(Max.)[V]
2
PinPD Reverse Voltage(Max.)[V]
20
Optical Output Condition Po(Typ.)[mW]
10
Threshold Current Ith(Min.)[mA]
-
Threshold Current Ith(Typ.)[mA]
25
Threshold Current Ith(Max.)[mA]
35
Operating Current Iop(Min.)[mA]
-
Operating Current Iop(Typ.)[mA]
42
Operating Current Iop(Max.)[mA]
55
Operating Voltage Vop(Min.)[V]
-
Operating Voltage Vop(Typ.)[V]
2.3
Operating Voltage Vop(Max.)[V]
2.7
Output Efficiency η(Min.)[W/A]
0.4
Output Efficiency η(Typ.)[W/A]
0.6
Output Efficiency η(Max.)[W/A]
1
Monitor Current Im(Min.)[mA]
0.08
Monitor Current Im(Typ.)[mA]
0.2
Monitor Current Im(Max.)[mA]
0.5
Beam Divergence θ//(Min.)[deg]
6
Beam Divergence θ//(Typ.)[deg]
8.5
Beam Divergence θ//(Max.)[deg]
12
Beam Divergence θ⊥(Min.)[deg]
24
Beam Divergence θ⊥(Typ.)[deg]
28
Beam Divergence θ⊥(Max.)[deg]
34
Beam Tolerance ⊿θ//(Min.)[deg]
-3
Beam Tolerance ⊿θ//(Typ.)[deg]
0
Beam Tolerance ⊿θ//(Max.)[deg]
3
Beam Tolerance ⊿θ⊥(Min.)[deg]
-4
Beam Tolerance ⊿θ⊥(Typ.)[deg]
0
Beam Tolerance ⊿θ⊥(Max.)[deg]
4
Emission Point Accuracy ⊿XYZ(Min.)[µm]
-100
Emission Point Accuracy ⊿XYZ(Typ.)[µm]
0
Emission Point Accuracy ⊿XYZ(Max.)[µm]
100
Emission Point Distance(Typ.)[µm]
0
Polarity
P(LD Cathode / PD Anode)
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
70
Package Size [mm]
φ5.6
Features:
- 650nm Red
- Single Mode
- Industry standard φ5.6 metal stem
- Higher ESD