Downloading...
 
product-image
 

2.5V Drive Nch MOSFET - RK7002BM

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RK7002BMT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 60
Drain Current ID[A] 0.25
RDS(on)[Ω] VGS=2.5V (Typ.) 3.0
RDS(on)[Ω] VGS=4V (Typ.) 2.3
RDS(on)[Ω] VGS=4.5V (Typ.) 2.1
RDS(on)[Ω] VGS=10V (Typ.) 1.7
RDS(on)[Ω] VGS=Drive (Typ.) 3.0
Power Dissipation (PD)[W] 0.2
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 2.5V-drive type
    · Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RJP020N06FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   Buy Sample
RJP020N06 2.5V Drive Nch MOSFET MPT3   Buy Sample
RJK005N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) SMT3HP   Buy Sample
RTF025N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) TUMT3   inquiry
RTL035N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) TUMT6   inquiry
RJU002N06FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) UMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors