Home | IGBT | Field Stop Trench IGBT | RGTH00TS65D
 
Downloading...
 
product-image
 

650V 50A Field Stop Trench IGBT - RGTH00TS65D

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RGTH00TS65DGC11 Active TO-247N 450 450 Bulk Yes
 
Specifications:
Series TH: High speed SW
VCES [V] 650
IC(100°C)[A] 50
VCE(sat) (Typ.) [V] 1.6
tf(Typ.) [ns] 50
Built-in Diode FRD
Pd [W] 277
BVCES (Min.)[V] 650
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
  • 1) Low Collector - Emitter Saturation Voltage
    2) High Speed Switching
    3) Low Switching Loss & Soft Switching
    4) Built in Very Fast & Soft Recovery FRD (RFN - Series)
    5) Pb - free Lead Plating ; RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to IGBT
PART NUMBER Product Name Package Datasheet Distribution Inventory
RGS00TS65EHR 650V 50A Field Stop Trench IGBT TO-247N - Buy Sample
RGW80TK65E 650V 40A Field Stop Trench IGBT TO-3PFM   inquiry
RGC80TSX8R 600V 40A Field Stop Trench IGBT TO-247N - inquiry
RGT8TM65D 650V 4A Field Stop Trench IGBT TO-220NFM   inquiry
RGTV60TK65 650V 30A Field Stop Trench IGBT TO-3PFM   inquiry
RGTV60TK65D 650V 30A Field Stop Trench IGBT TO-3PFM   inquiry
New Products:
 
 
Technical Data
SPICE Simulation Evaluation Circuit

Circuit data for device evaluation