Home | IGBT | Field Stop Trench IGBT | RGT50NS65D(TO-262)
 
Downloading...

650V 25A Field Stop Trench IGBT - RGT50NS65D(TO-262)

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RGT50NS65DGC9 Active TO-262 1000 1000 Tube Yes
 
Specifications:
Series T: For inverter (tsc 5µs)
VCES [V] 650
IC(100°C)[A] 25
VCE(sat) (Typ.) [V] 1.65
tf(Typ.) [ns] 65
tsc(Min.) [us] 5
Built-in Diode FRD
Pd [W] 194
BVCES (Min.)[V] 650
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
    • Low Collector-Emitter Saturation Voltage
    • Low Switching Loss
    • Short Circuit Withstand Time 5µs
    • Built in Very Fast & Soft Recovery FRD (RFN-Series)
    • Pb-free Lead Plating; RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to IGBT
PART NUMBER Product Name Package Datasheet Distribution Inventory
RGS00TS65EHR 650V 50A Field Stop Trench IGBT TO-247N - Buy Sample
RGW80TK65E 650V 40A Field Stop Trench IGBT TO-3PFM   inquiry
RGC80TSX8R 600V 40A Field Stop Trench IGBT TO-247N - inquiry
RGT8TM65D 650V 4A Field Stop Trench IGBT TO-220NFM   inquiry
RGTV60TK65 650V 30A Field Stop Trench IGBT TO-3PFM   inquiry
RGTV60TK65D 650V 30A Field Stop Trench IGBT TO-3PFM   inquiry
New Products:
 
 
Technical Data