RGPR10BM40FH
430V 20A, TO-252, Ignition IGBT for Automotive
RGPR10BM40FH
RGPR10BM40FH
430V 20A, TO-252, Ignition IGBT for Automotive
RGPR10BM40 is high reliability product which achieved both low Vce(sat) and high avalanche energy.
Product Detail
Part Number | RGPR10BM40FHTL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
P: For ignition
VCES [V]
430
IC[A]
20
EAS(25°C) [mJ]
250
EAS(150°C) [mJ]
150
VCE(sat) (Typ.) [V]
1.6
Pd [W]
107
BVCES (Min.)[V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
6.6x10 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector-Emitter Saturation Voltage
- High Self-Clamped Inductive Switching Energy
- Built in Gate-Emitter Protection Diode
- Built in Gate-Emitter Resistance
- Qualified to AEC-Q101
- Pb-free Lead Plating; RoHS Compliant