RFV15TJ6S
Super Fast Recovery Diode

RFV15TJ6S is the silicon epitaxial planar type Fast Recovery Diode for PFC.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFV15TJ6SGC9
Status | Active
Package | TO-220ACFP
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Tube
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

15

IFSM[A]

150

Forward Voltage VF(Max.)[V]

2.8

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.2x15.05 (t=4.6)

Find Similar

Features:

  • Hyper fast recorvery / Hard recovery type
  • Ultra low switching loss
  • High current overload capacity
X

Most Viewed