Fast Recovery Diode (AEC-Q101 Qualified) - RFUH20NS6SFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RFUH20NS6SFHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 600
Reverse Voltage VR[V] 600
Average Rectified Forward Current IO[A] 20.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 2.8
IF @ Forward Voltage [A] 20.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 600
trr(Max.)[ns] 35
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • ・Power mold type.
    ・Ultra high-speed switching and high reliability.
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RFUH5TF6SFH Super Fast Recovery Diode (AEC-Q101 Qualified) TO-220NFM(2PIN)   inquiry
RFUH5TF6S Super Fast Recovery Diode TO-220NFM(2PIN)   Buy Sample
RFUH20TJ6S Super Fast Recovery Diode TO-220ACFP   Buy
RFUH30TS6D Super Fast Recovery Diode TO-247   Buy Sample
RFUH30TS6S Super Fast Recovery Diode TO-247   Buy Sample
RFUH60TS6D Super Fast Recovery Diode TO-247   Buy Sample
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes