RFUH10NS6SFH
Fast Recovery Diode (AEC-Q101 Qualified)
RFUH10NS6SFH
RFUH10NS6SFH
Fast Recovery Diode (AEC-Q101 Qualified)
ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.
Product Detail
Specifications:
Configuration
Single
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
10
IFSM[A]
60
Forward Voltage VF(Max.)[V]
2.8
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Power mold type.・Ultra high-speed switching and high reliability.