RFN20TF6SFH
Fast Recovery Diode (AEC-Q101 Qualified)

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Product Detail

 
Part Number | RFN20TF6SFHC9
Status | Active
Package | TO-220NFM (2PIN)
Unit Quantity | 1000
Minimum Package Quantity |
Packing Type | Tube
RoHS | Yes

Specifications:

Configuration

Single

Package Code

ITO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

60

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10x15 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・TO-220 package product.
・High efficiency and high reliability.

Similar Products

 

Different Grade

RFN20TF6S   Grade| Standard StatusActive
X

Most Viewed