Downloading...
Super Fast Recovery Diode (AEC-Q101 Qualified) - RF305BM6SFHRF305BM6SFH is the silicon epitaxial planar type Fast Recovery Diode.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | TO-252(DPAK) |
Package(JEITA) | SC-63 |
Package Size[mm] | 6.6x10.0(t=2.2) |
Mounting Style | Surface mount |
Number of terminal | 3 |
VRM[V] | 600 |
Reverse Voltage VR[V] | 600 |
Average Rectified Forward Current IO[A] | 3.0 |
IFSM[A] | 50.0 |
Forward Voltage VF(Max.)[V] | 1.7 |
IF @ Forward Voltage [A] | 3.0 |
Reverse Current IR(Max.)[mA] | 0.01 |
VR @ Reverse Current [V] | 600 |
trr(Max.)[ns] | 30 |
IF @ trr [mA] | 500 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RF071LAM4STF | Super Fast Recovery Diode | PMDTM | inquiry | |
RF101LAM4STF | Super Fast Recovery Diode | PMDTM | inquiry | |
RF201LAM4STF | Super Fast Recovery Diode | PMDTM | inquiry | |
RF202LAM2S | Super Fast Recovery Diode | PMDTM | Buy Sample | |
RF302LAM2S | Super Fast Recovery Diode | PMDTM | Buy Sample | |
RF071LAM4S | Super Fast Recovery Diode | PMDTM | Buy Sample |
New Products: