Downloading...
 
product-image
 

Super Fast Recovery Diode - RF05VAM2S

RF05VAM2S is small mold type fast recovery diode for high frequency rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RF05VAM2STR Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 200
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 0.5
IFSM[A] 6.0
Forward Voltage VF(Max.)[V] 0.98
IF @ Forward Voltage [A] 0.5
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 200
trr(Max.)[ns] 25
IF @ trr [mA] 500
IR @ trr [A] 1.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type (TUMD2M)
    • High speed switching
    • Low forward voltage
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RF071LAM4STF Super Fast Recovery Diode PMDTM   inquiry
RF101LAM4STF Super Fast Recovery Diode PMDTM   inquiry
RF201LAM4STF Super Fast Recovery Diode PMDTM   inquiry
RF202LAM2S Super Fast Recovery Diode PMDTM   Buy Sample
RF302LAM2S Super Fast Recovery Diode PMDTM   Buy Sample
RF071LAM4S Super Fast Recovery Diode PMDTM   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes