Downloading...
 
product-image
 

Nch 40V 60A Power MOSFET - RD3G600GN (New)

RD3G600GN is a power MOSFET with low-on resistance and High power package (TO-252), suitable for switching.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RD3G600GNTL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 40
Drain Current ID[A] 60.0
RDS(on)[Ω] VGS=2.5V (Typ.) 0.0070
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0033
RDS(on)[Ω] VGS=10V (Typ.) 0.0028
RDS(on)[Ω] VGS=Drive (Typ.) 0.0033
Total gate charge Qg[nC] 23.5
Power Dissipation (PD)[W] 40.0
Drive Voltage[V] 4.5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance
    • High power package (TO-252)
    • Pb-free lead plating ; RoHS compliant
    • Halogen free
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3G500GN Nch 40V 50A Power MOSFET TO-252   inquiry
RJ1G12BGN Nch 40V 120A Power MOSFET LPT(L)   inquiry
RD3G400GN Nch 40V 40A Power MOSFET TO-252   Buy Sample
RJ1G08CGN Nch 40V 80A Power MOSFET LPT(L)   inquiry
RX1G08CGN Nch 40V 80A Power MOSFET TO220AB   inquiry
AG009DGQ3 Nch 40V 30A Power MOSFET HSMT8AG   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors