RCX330N25
10V Drive Nch MOSFET
RCX330N25
RCX330N25
10V Drive Nch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-220FM
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
250
Drain Current ID[A]
33
RDS(on)[Ω] VGS=10V(Typ.)
0.077
RDS(on)[Ω] VGS=Drive (Typ.)
0.077
Total gate charge Qg[nC]
80
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
Mounting Style
Leaded type
Bare Die Part Number
Available: K6502
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
· 10V-drive type· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant