Downloading...
 
product-image
 

10V Drive Nch MOSFET - RCX220N25

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RCX220N25 Active TO-220FM 500 500 Bulk Yes
 
Specifications:
Grade Standard
Package Code TO-220FM
Package Size[mm] 15.1x10.1 (t=4.6)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 250
Drain Current ID[A] 22.0
RDS(on)[Ω] VGS=10V (Typ.) 0.105
RDS(on)[Ω] VGS=Drive (Typ.) 0.105
Total gate charge Qg[nC] 60.0
Power Dissipation (PD)[W] 40.0
Drive Voltage[V] 10.0
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 10V-drive type
    · Nch Power MOSFET
    · Fast Switching Speed
    · Drive circuits can be simple
    · Parallel use is easy
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors