Downloading...
 
product-image
 

Schottky Barrier Diode - RBR2MM40A

RBR2MM40A is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RBR2MM40ATR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-123FL
Package(JEITA) SC-109B
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 20.0
Forward Voltage VF(Max.)[V] 0.62
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.05
VR @ Reverse Current[V] 40
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDU)
    • High reliability
    • Low VF
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBR2VWM30ATF Schottky Barrier Diode (AEC-Q101 Qualified) PMDE   inquiry
RBR2VWM30A Schottky Barrier Diode PMDE   inquiry
RBR2VWM40ATF Schottky Barrier Diode (AEC-Q101 Qualified) PMDE   inquiry
RBR2VWM40A Schottky Barrier Diode PMDE   inquiry
RBR2VWM60ATF Schottky Barrier Diode (AEC-Q101 Qualified) PMDE   inquiry
RBR2VWM60A Schottky Barrier Diode PMDE   inquiry
New Products:
 
 
Technical Data
Part Explanation

For Diodes