High Efficiency , High Reliability Type Schottky Barrier Diode (AEC-Q101 Qualified) - RBQ30NS45AFH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RBQ30NS45AFHTL Active TO-263S(D2PAK) 1000 1000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code TO-263S(D2PAK)
Package(JEITA) SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 45
Reverse Voltage VR[V] 45
Average Rectified Forward Current IO[A] 30.0
IFSM[A] 100.0
Forward Voltage VF(Max.)[V] 0.65
IF @ Forward Voltage [A] 15.0
Reverse Current IR(Max.)[mA] 0.45
VR @ Reverse Current[V] 45
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
  • ・Cathode common type.
    ・Low IR type, highly reliable.
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RBQ30NS45B Schottky Barrier Diode TO-263S(D2PAK)   Buy Sample
RBQ30NS45BFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-263S(D2PAK)   inquiry
RBQ30TB45BHZ Automotive Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(2PIN)   inquiry
RBQ30TB45BNZ Schottky Barrier Diode TO-220FN(2PIN)   Buy Sample
RBQ30T45ANZ Schottky Barrier Diode TO-220FN(3PIN)   Buy Sample
RBQ30T45AHZ Schottky Barrier Diode (AEC-Q101 Qualified) TO-220FN(3PIN)   inquiry
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes