RB715WM
40V, 30mA, SOT-416FL, Schottky Barrier Diode
RB715WM
RB715WM
40V, 30mA, SOT-416FL, Schottky Barrier Diode
RB715WM is Schottky Barrier Diode for High Speed switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB715WMTL
Status |
Recommended
Package |
EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
SOT-416FL
Package(JEITA)
SC-89
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.03
IFSM[A]
0.2
Forward Voltage VF(Max.)[V]
0.37
IF @ Forward Voltage [A]
0.001
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
N/A