Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB558VYM150FH

RB558VYM150FH is super low IR high reliability Schottky Barrier Diode, suitable for general rectification.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB558VYM150FHTR Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 150
Reverse Voltage VR[V] 150
Average Rectified Forward Current IO[A] 0.5
IFSM[A] 3.0
Forward Voltage VF(Max.)[V] 0.95
IF @ Forward Voltage [A] 0.5
Reverse Current IR(Max.)[mA] 5.0E-4
VR @ Reverse Current[V] 150
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type (TUMD2M)
    • High reliability
    • Super Low IR
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB558WMFH Automotive Schottky Barrier Diode (AEC-Q101 Qualified) EMD3F   Buy Sample
RB558WM Schottky Barrier Diode EMD3F   Buy Sample
RB558VAM150 Schottky Barrier Diode TUMD2M   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes