RB550VYM-30FH
30V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive

RB550VYM-30FH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RB550VYM-30FHTR
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

1

IFSM[A]

3

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type (TUMD2M)
  • High reliability
  • Low VF
X

Most Viewed