Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB550VM-40FHRB550VM-40FH is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOD-323FL |
Package(JEITA) | SC-90A |
Package Size[mm] | 2.5x1.25(t=0.7) |
Mounting Style | Surface mount |
Number of terminal | 2 |
VRM[V] | 40 |
Reverse Voltage VR[V] | 40 |
Average Rectified Forward Current IO[A] | 0.2 |
IFSM[A] | 1.0 |
Forward Voltage VF(Max.)[V] | 0.51 |
IF @ Forward Voltage [A] | 0.2 |
Reverse Current IR(Max.)[mA] | 0.012 |
VR @ Reverse Current[V] | 10 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB550VM-30FH | Schottky Barrier Diode (AEC-Q101 Qualified) | UMD2 | Buy | |
RB550VM-40 | Schottky Barrier Diode | UMD2 | Buy Sample | |
RB550VM-30 | Schottky Barrier Diode | UMD2 | Buy Sample | |
RB550VYM-30FH | Schottky Barrier Diode | TUMD2M | Buy Sample | |
RB550VAM-30 | Schottky Barrier Diode | TUMD2M | Buy Sample | |
RB550EAFH | Schottky Barrier Diode (AEC-Q101 Qualified) | TSMD5 | Buy Sample |
New Products: