Schottky Barrier Diode - RB550VM-40

RB550VM-40 is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RB550VM-40TE-17 Active UMD2 3000 3000 Taping Yes
Grade Standard
Package Code SOD-323FL
Package(JEITA) SC-90A
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.51
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.012
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
    • Small mold type (UMD2)
    • High reliability
    • Low VF
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB550VM-30FH Schottky Barrier Diode (AEC-Q101 Qualified) UMD2   Buy
RB550VM-40FH Schottky Barrier Diode (AEC-Q101 Qualified) UMD2   Buy Sample
RB550VM-30 Schottky Barrier Diode UMD2   Buy Sample
RB550VYM-30FH Schottky Barrier Diode TUMD2M   Buy Sample
RB550VAM-30 Schottky Barrier Diode TUMD2M   Buy Sample
RB550EAFH Schottky Barrier Diode (AEC-Q101 Qualified) TSMD5   Buy Sample
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes