RB531CM-40
40V, 100mA, SOD-923, Schottky Barrier Diode

RB531CM-40 is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB531CM-40T2R
Status | Recommended
Package | VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.41

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.004

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

0.6x1 (t=0.4)

Find Similar

Features:

  • Ultra small mold type (VMN2M)
  • High reliability
  • Super Low VF
X

Most Viewed