RB530SM-30FH
30V, 200mA, SOD-523, Schottky Barrier Diode for Automotive

RB530SM-30FH is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RB530SM-30FHT2R
Status | Recommended
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.45

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.0005

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.8x1.6 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Ultra Small mold type (EMD2)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB530SM-30   Grade| Standard StatusRecommended
X

Most Viewed