Schottky Barrier Diode - RB530SM-30

RB530SM-30 is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RB530SM-30T2R Active EMD2 8000 8000 Taping Yes
Grade Standard
Package Code SOD-523
Package(JEITA) SC-79
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 30
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.45
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 5.0E-4
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 150
    • Ultra Small mold type (EMD2)
    • High reliability
    • Low VF
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB530CM-40 Schottky Barrier Diode VMN2M   Buy Sample
RB530SM-40FH Schottky Barrier Diode (AEC-Q101 Qualified) EMD2   inquiry
RB530VM-40FH Schottky Barrier Diode (AEC-Q101 Qualified) UMD2   inquiry
RB530SM-30FH Schottky Barrier Diode (AEC-Q101 Qualified) EMD2   inquiry
RB530SM-40 Schottky Barrier Diode EMD2   Buy Sample
RB530CM-30 Schottky Barrier Diode VMN2M   Buy Sample
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes