Schottky Barrier Diode - RB520CM-60

RB520CM-60 is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
RB520CM-60T2R Active VMN2M 8000 8000 Taping Yes
Grade Standard
Package Code SOD-923
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 60
Reverse Voltage VR[V] 60
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 0.5
Forward Voltage VF(Max.)[V] 0.44
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.0030
VR @ Reverse Current[V] 60
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
    • Ultra small mold type (VMN2M)
    • High reliability
    • Low VF
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB520AS-30 Schottky Barrier Diode VML2   Buy Sample
RB520G-40FH Schottky Barrier Diode (AEC-Q101 Qualified) VMD2   Buy
RB520VM-30FH Schottky Barrier Diode (AEC-Q101 Qualified) UMD2   Buy
RB520VM-40FH Schottky Barrier Diode (AEC-Q101 Qualified) UMD2   Buy
RB520CM-30 Schottky Barrier Diode VMN2M   Buy Sample
RB520CM-40 Schottky Barrier Diode VMN2M   Buy Sample
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes