Downloading...
 
product-image
 

Schottky Barrier Diode (AEC-Q101 Qualified) - RB420DFH

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RB420DFHT146 Active SMD3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
Package(JEITA) SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.1
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 0.45
IF @ Forward Voltage [A] 0.01
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current[V] 10
Storage Temperature (Min.)[°C] -40
Storage Temperature (Max.)[°C] 125
Features:
  • ・Small mold type.
    ・Low IR type, highly reliable.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RB420D Schottky Barrier Diode SMD3   Buy Sample
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes