Not Recommended for New Designs RB238T100
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB238T100

Part Number
RB238T100
RB238T100
RB238T100NZ
RB238T100NZ
Ordering Part Number RB238T100 RB238T100NZC9
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220FN (3PIN) TO-220FN (3PIN)
Unit Quantity 500 1000
Minimum Packing Quantity - 1000
Packing Type Bulk Tube
RoHS Yes Yes
Package Code ITO-220AB ITO-220AB
Package Size [mm] 10x15 (t=4.9) 10x15 (t=4.9)
Configuration - C-Common
Number of terminal 3 3
VRM [V] 110 110
Reverse Voltage VR [V] 100 100
Average Rectified Forward Current IO [A] 40.0 40.0
IFSM [A] 100.0 100.0
Forward Voltage VF (Max.)[V] 0.86 0.86
IF @ Forward Voltage [A] 20.0 20.0
Reverse Current IR (Max.)[mA] 0.02 0.02
VR @ Reverse Current[V] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Leaded type
X

Most Viewed