RB218NS100
Super Low IR, 100V, 20A, TO-263S (D2PAK), Schottky Barrier Diode
RB218NS100
RB218NS100
Super Low IR, 100V, 20A, TO-263S (D2PAK), Schottky Barrier Diode
RB218NS100 is Super low IR Schottky Barrier Diode for Switching power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
110
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.87
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.007
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
- Cathode common dual type
- High reliability
- Super low IR