RB168VYM-40FH
Super Low IR, 40V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive
RB168VYM-40FH
RB168VYM-40FH
Super Low IR, 40V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive
RB168VYM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RB168VYM-40FHTR
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
1
IFSM[A]
5
Forward Voltage VF(Max.)[V]
0.79
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.0005
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (TUMD2M)
- High reliability
- Super low IR