RB088T150HZ
Schottky Barrier Diode (AEC-Q101 Qualified)
RB088T150HZ
RB088T150HZ
Schottky Barrier Diode (AEC-Q101 Qualified)
RB088T150HZ is super low IR and high reliability Automotive schottky barrier diode for switching power supply.
Product Detail
Specifications:
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
150
Reverse Voltage VR[V]
150
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.88
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.015
VR @ Reverse Current[V]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・ Cathode common dual type・ Low IR
・ High reliability
・ AEC-Q101 qualified