Not Recommended for New Designs
RB088T150FH
Schottky Barrier Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RB088T150FH
Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB088T150FH
Part Number |
|
|
---|---|---|
Ordering Part Number | RB088T150FH | RB088T150HZC9 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220FN (3PIN) | TO-220FN (3PIN) |
Unit Quantity | 500 | 1000 |
Minimum Packing Quantity | - | 1000 |
Packing Type | Bulk | Tube |
RoHS | Yes | Yes |
Package Code | ITO-220AB | ITO-220AB |
Package Size [mm] | 10x15 (t=4.9) | 10x15 (t=4.9) |
Number of terminal | 3 | 3 |
VRM [V] | 150 | 150 |
Reverse Voltage VR [V] | 150 | 150 |
Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
IFSM [A] | 50.0 | 50.0 |
Forward Voltage VF (Max.)[V] | 0.88 | 0.88 |
IF @ Forward Voltage [A] | 5.0 | 5.0 |
Reverse Current IR (Max.)[mA] | 0.015 | 0.015 |
VR @ Reverse Current[V] | 150 | 150 |
Storage Temperature (Min.)[°C] | - | -55 |
Storage Temperature (Max.)[°C] | - | 150 |
Mounting Style | Leaded type | Leaded type |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X