Downloading...
Schottky Barrier Diode (AEC-Q101 Qualified) - RB088BM-30FHRB088BM-30FH is the high reliability Automotive Schottky Barrier Diode, suitable for switching power supply.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | TO-252(DPAK) |
Package(JEITA) | SC-63 |
Package Size[mm] | 6.6x10.0(t=2.2) |
Mounting Style | Surface mount |
Number of terminal | 3 |
VRM[V] | 35 |
Reverse Voltage VR[V] | 30 |
Average Rectified Forward Current IO[A] | 10.0 |
IFSM[A] | 50.0 |
Forward Voltage VF(Max.)[V] | 0.72 |
IF @ Forward Voltage [A] | 5.0 |
Reverse Current IR(Max.)[mA] | 0.0030 |
VR @ Reverse Current[V] | 30 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RB088T100NZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RB088T100HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | Buy Sample | |
RB088T150NZ | Schottky Barrier Diode | TO-220FN(3PIN) | Buy Sample | |
RB088T150HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry | |
RB088T-30NZ | Schottky Barrier Diode | TO-220FN(3PIN) | inquiry | |
RB088T-30HZ | Schottky Barrier Diode (AEC-Q101 Qualified) | TO-220FN(3PIN) | inquiry |
New Products: